Page 40 - TDK Lambda - Products Selection Guide
P. 40

CHVMseries


           Unit / PCB Type
                      1.4W〜3W, 12V Input, 180V〜2kV Output DC-DC Converters

                                                                    Features
                                                                    Five-side shielding, PCB mount type
                                                                    Adjustable output voltage 0.5%~100% (External
                                                                    voltage or resistance)
                                                                    Ultralow ripple noise

           CVCC










                        CHVM
                      Specification
                      Model             CHVM1R5-**-****             CHVM2           CHVM2R6  CHVM2R5  CHVM2R7  CHVM3
                      Input Voltage Range                                12VDC
                      Rated Output Voltage  1000V –1000V 1500V –1500V 2000V –2000V 1000V –1000V 1500V –1500V 2000V –2000V 470V  –470V  350V  –350V  180V  –180V  300V  –300V
                      Max. Output Current  1.5mA  1.0mA  0.7mA  2.0mA  1.3mA  1.0mA   5.6mA   7.0mA   15mA     10mA
                      Size (W×H×D mm)     44.5×30×16                   111×20×12.7                  81×20×12.7
           Power Module
                      Weight (g)             30                           70                           50



                      PFHseries



                      500W AC-DC Power Modules With PMBus™ Interface

                                                                    Features
                                                                    Compact 4"×2.4" footprint with metal case
           Onboard Type
                                                                    Operation temperature -40°C to 100°C (Baseplate)
                                                                    MIL-STD-810 vibration and shock
                                                                    3KVAC Input-Output isolation
                                                                    With auxiliary supply, Remote sensing, Remote
                                                                    ON/OFF, Power good
                                                                    Optional: Droop mode load sharing



                         PFH
           EMC Filter
                      Specification
                      Model                        PFH500F                                   PFH500A
                      Rated Output Voltage        12V/28V/48V                                  28V
                      Max. Output Power                                  504W
                      Input Voltage Range     85 to 265VAC (47 to 63Hz)                85 to 135VAC (375 to 420Hz)
                      Efficiency                                        Up to 92%
                      Size (W×H×D mm)                                 101.6×61.0×13.3
                      Weight (g)                                          225


            40





                                                                                                                   10/3/24   2:24 PM
        40 CHVM_PFH series 100324.indd   40                                                                        10/3/24   2:24 PM
        40 CHVM_PFH series 100324.indd   40
   35   36   37   38   39   40   41   42   43   44   45