Page 41 - TDK Lambda - Products Selection Guide
P. 41

PFE-SA, -F & -FAseries                                                                                  Unit / PCB Type


               300W〜1000W Full Brick AC-DC Power Modules (Single Output)


                                                             Features
                                                             Low profile and small size
                                                             +100°C baseplate temperature
                                                             High power density

                                                             High efficiency up to 92%                                 CVCC
                                                             Suitable for conduction cooling
                                                             With power factor correction





                 PFE-SA     PFE-F    PFE-FA
               Specification
               Model            PFE300SA            PFE500SA     PFE700SA     PFE500F           PFE1000FA
               Input Voltage Range                          85 to 265VAC (47 to 63Hz)
               Rated Output Voltage  12V  28V  48V  12V  28V  48V  51V   12V    28V   48V    12V   28V    48V
               Output Current  25A  10.8A  6.3A  33A  18A   10.5A  14A   42A    18A   10.5A  60A   36A    21A          Power Module
               Output Power  300W    302.4W    396W      504W     714W         504W         720W     1008W
               Efficiency   86%   89.5%  90.5%  86%   90%   91%    92%   83%       86%      87%   89.5%  90.5%
               Size (W×H×D mm)              61×12.7×116.8                    70×12.7×122        100×13.4×160
               Weight (g)                       200                             300                420
               Options
               /T    Mounting stand φ3.3 (Non-threaded through hole)


                                                        New
               PF-Bseries


               Power Factor Correction Modules                                                                         Onboard Type

                                                             Features

                                                             High efficiency up to 96.5%
                                                             Parallel operation up to 3 models
                                                             Optional: Heatsink, External airflow





                  PF-B                                                                                                 EMC Filter
               Specification
               Model                                              PF1500B-360
               Input Voltage Range                             85 to 265VAC (47 to 63Hz)
               Output Current                                        360V
               Output   at 85-265Vac Input                           1008W
               Power  at 170-265Vac Input                            1512W
               Efficiency                                          Up to 96.5%
               Operating Temperature                          –40°C to +100°C (Baseplate)
               Size (W×H×D mm)                                    116.8×12.7×61
               Weight (g)                                            200

                                                                                                                     41





                                                                                                                   10/3/24   2:46 PM
        41 PFE-SA_F_FA_/PF-B series 100324.indd   41
        41 PFE-SA_F_FA_/PF-B series 100324.indd   41                                                               10/3/24   2:46 PM
   36   37   38   39   40   41   42   43   44   45   46