Page 42 - TDK Lambda - Products Selection Guide
P. 42

PAFseries


           Unit / PCB Type
                      500W〜700W Full Brick Isolated DC-DC Converters

                                                                    Features
                                                                    Full brick footprint conduction cooled
                                                                    Operation temperature -40°C to 100°C (baseplate)
                                                                    High efficiency up to 91%
                                                                    With full functions: Remote sensing, ON/OFF control, Output
                                                                    voltage trimming, Over voltage/current protection, Parallel
           CVCC
                                                                    control, Inverter operation monitoring, Auxiliary power
                                                                    supply
                                                                    Optional: Through hole type

                         PAF
                      Specification
                      Model         PAF500F24-**        PAF500F48-**          PAF600F24-**  PAF600F48-**  PAF700F48-**
                                  24VDC   24VDC                             24VDC   24VDC
                      Input Voltage  (19 to   (18 to   48VDC (36 to 76V)     (20 to   (19 to   48VDC        48VDC
                                   36V)   36V)                               36V)   36V)    (36 to 75V)   (36 to 75V)
                      Output Voltage  12V  28V   3.3V    5V    12V    28V    12V    28V    12V    28V    12V    28V
                      Output Current  42A  18A       80A       42A    18A    50A    21.5A  50A    21.5A  58.5A  25A
                      Output Power    504W       264W   400W      504W       600W   602W   600W   602W   702W   700W
                      Efficiency (Typ)  89%  90%  78%   83%    89%    90%           89%           90%    90%    91%
                      Size (W×H×D mm)                                 61×12.7×116.8
           Power Module
                      Weight (g)                                   250                                       200
                      ** Specific output voltage



                      PAHseries



                      300W〜450W Half Brick Isolated DC-DC Converters

                                                                    Features
                                                                    Half brick footprint conduction cooled
           Onboard Type
                                                                    Operation temperature -40°C to 100°C (baseplate)
                                                                    High efficiency up to 92%
                                                                    With functions: Remote sensing, ON/OFF control, Output
                                                                    voltage trimming, Over voltage/current protection
                                                                    Optional: Through hole type, Positive logic remote ON/OFF
                                                                    (Not on PAH450S)

                         PAH
                      Specification
                      Model           PAH300S24-**      PAH300S48-**   PAH350S24-**  PAH350S48-**      PAH450S48-**
           EMC Filter
                                                                         24VDC
                      Input Voltage  24VDC (18 to 36V)  48VDC (36 to 76V)  (18 to36V)       48VDC (36 to 76V)
                      Output Voltage  12V     28V      12V      28V       28V      12V           28V           48V
                      Output Current  25A     11A      25A      11A      12.5A    29.2A     12.5A     16A      9.4A
                      Output Power  300W     308W     300W      308W     350W     305.4W    350W     448W     451.2W
                      Efficiency (Typ)  87%   88%           90%           88%          89%                92%
                      Size (W×H×D mm)                                  61×12.7×57.9
                      Weight (g)                   90                                       100
                      ** Specific output voltage

            42





                                                                                                                   10/3/24   2:57 PM
        42 PAF_PAH series 100324.indd   42                                                                         10/3/24   2:57 PM
        42 PAF_PAH series 100324.indd   42
   37   38   39   40   41   42   43   44   45   46   47