Page 44 - TDK Lambda - Products Selection Guide
P. 44

HQAseries Heavy Duty 9V〜40V Wide Input Isolated DC-DC Converters
           Unit / PCB Type
                                                                    Specification
                                                                   Model             HQA85              HQA120
                                                                    Input Voltage Range     9 to 40VDC            18 to
                         HQA                                                                                     40VDC
                      Features                                      Rated Output Voltage  5V  12V 15V 24V 28V  5V  12V 15V 24V 28V 48V
                                                                    Max. Output Current  17A 7.1A 5.7A 3.5A  3A  24A 10A  8A  5A  4.2A 2.5A
                      Standard quarter brick footprint
                                                                    Max. Output Power  85W               120W
                      High efficiency up to 91.5%
                                                                    Efficiency  91% 90% 92% 87% 88.5%  90%  89% 87% 89% 91.5%
                      Baseplate temperature up to 115°C
           CVCC
                                                                    Size (W×H×D mm)    60.6×55.9×12.7 (Flanged baseplate),
                      2.25kVDC input-output isolation                                 60.6 x 39 x 12.7 (Non-flanged baseplate)
                      Designed to meet MIL-STD-461; MIL-STD-1275    Weight (g)             100 (Flanged version)
                      HQA120 optional: M-Grade (Enhanced
                      Screening), Clock synchronization





                      GQAseries  120W Industrial Isolated DC-DC Converters

                                                                    Specification
                                                                   Model                        GQA
                                                                                                                18 to
                                                                    Input Voltage Range    9 to 36VDC           36VDC
                         GQA
           Power Module
                      Features                                      Rated Output Voltage  5V  12V  15V  24V  28V  48V
                                                                    Max. Output Current  24A  10A  8A  5A  4.28A  2.5A
                      Standard quarter brick footprint              Max. Output Power           120W
                      1.5kVDC input-output isolation                Efficiency  90%       89%      87%    89%   91.5%
                      High efficiency up to 91.5%                   Size (W×H×D mm)    60.6×49.5×12.7 (Flanged baseplate),
                      Baseplate temperature up to 105°C                               60.6×39.5×12.7 (Non-flanged baseplate)
                                                                    Weight (g)         85 (Flanged baseplate, open frame)
                      Optional: Non-flanged base plate, Clock
                      synchronization, Case and potting,
                      2.25kVDC or 3kVDC input-output isolation




           Onboard Type
                      iEA/iEHseries  48W〜300W Isolated DC-DC Eighth Brick Converters

                                                                    Specification
                                                                   Model                       IEA480
                                   iEA Series                       Input Voltage Range     48V (36 to 75VDC)
                                                                    Rated Output Voltage  5V  12V  15V  18V     28V
                                                                    Max. Output Current  15A  6.5A  4.5A  3.75A  2.67A
                                                 iEH Series         Max. Output Power  75W  78W    67.5W        75W
                                                                    Efficiency   90%    91%     90%    90.5%    90%
                                                                    Size (W×H×D mm)          58.4×22.9×8.8
                         iEA       iEH                              Weight (g)                  30.4
           EMC Filter
                      Features
                                                                   Model              iEA4W              iEH480
                      Standard eighth brick footprint              Input Voltage Range      48V (36 to 75VDC)
                      Through hole mounting                        Rated Output Voltage  12V              12V
                      High efficiency up to 94.6%                  Max. Output Current  4A                25A
                                                                   Max. Output Power   48W               300W
                      1500VDC basic isolation                      Efficiency          91%               94.6%
                      Constant switching frequency                 Size (W×H×D mm)  58.4×22.9×8.8  50.42×22.86×12.70 (Baseplate)
                      With digital adaptive control (iEH series)   Weight (g)          30.4               50


            44





                                                                                                                   11/3/24   5:21 PM
        44 HQA_GQA_iEA/iEH series 110324.indd   44                                                                 11/3/24   5:21 PM
        44 HQA_GQA_iEA/iEH series 110324.indd   44
   39   40   41   42   43   44   45   46   47   48   49