Page 43 - TDK Lambda - Products Selection Guide
P. 43

New
               PH-Aseries                                       50W〜1200W, High Voltage Input DC-DC Power Module       Unit / PCB Type



                                                             Features
                                                             Wide input voltage range 200VDC to 425VDC
                                                             High efficiency up to 93%
                                                             Wide operating temperature: -40℃ to +100℃ (Baseplate)
                                                             Optional: Through hole type
                  PH-A
               Specification
                                                                                                       New             CVCC
               Model        PH50A280-**  PH75A280-**  PH100A280-**  PH150A280-**  PH300A280-**  PH600A280-**  PH1200A280-**
               Input Voltage Range                           280VDC (200 to 425V)
               Rated Output Voltage  5/12/24/48V  3.3/5/12/15/24/28/48V 3.3/5/12/24/48V 12/15/24/28/48V  5/12/24/28/48V  24V  12/24/28/36/48V
               Max. Output Power  52.8W   76.8W       100.8W      153.6W      302.4W      600W        1200W
               Efficiency    Up to 89%               Up to 90%               Up to 92%     93%       Up to 94%
               Size (W×H×D mm)               37.2×12.7×58.3                      61.0×12.7×57.9    61.0×12.7×116.8
               Weight (g)                        55                                        100
               ** Specific output voltage


                                                           New

               CN-Bseries  50W〜300W Railway Isolated DC-DC Converters

                                                             Features                                                  Power Module
                                                             IEC 61373 Shock and Vibration
                                                             Quarter brick size (50W/100W/150W), Half brick
                                                             size (200W/300W)
                                                             Wide operating temperature: -40℃ to +100℃ (Baseplate)
                                                             Parallel operation (200W/300W selected models)
                  CN-B                                       Optional: Conformal coating
               Specification
               Model          CN50B110-**     CN100B110-**     CN150B110-**     CN200B110-**     CN300B110-**
               Rated Output Voltage           5V/12V/15V/24V                            12/13.8/15/24V
               Max. Output Power  52.8WW         100.8W           153.6W          201.6W            300W
               Efficiency      Up to 90%        Up to 92%       Up to 91.5%       Up to 91%       Up to 90.5%          Onboard Type
               Input Voltage Range                              43 to 160VDC
               Size (W×H×D mm)                35.7×12.7×58.3                            61.0×12.7×57.9
               Weight (g)                          60                                       100
               ** Specific output voltage
               CN30A110, CN50A110, CN100A110, CN200A110, CN50A24, CN100A24 is available. Please contact with TDK-Lambda Sales.


                                              New


               PYseries  20W〜200W Single and Dual Output Isolated DC-DC converters

                                                             Specification
                                                            Model         PYD20     PYQ50    PYQ75    PYH200           EMC Filter
                                                             Input Voltage Range  72VDC  72VDC  36VDC  72VDC
                  PY                                                    (8.5 to 160V)  (14 to 160V)  (9 to 75V)  (14 to 160V)
                                                                 Single Output     5V/12V/  12V/15V/24V/  12V/15V/
               Features                                      Output  Type  5V/12V/15V  24V/48V  28V/48V  24V/48V
               High efficiency up to 90%                     Voltage Dual Output   ±12V/±15V/  –  –      –
                                                                           ±24V
                                                                 Type
               Wide input voltage range                      Output Power  20W     Up to 50W  75W      200W
               Certified to IEC 62368-1, Tested According    Efficiency  Up to 90%  Up to 89%  Up to 90%  Up to 90%
               to EN 50155                                   Size (W×H×D mm)  50.8×25.4  57.9×36.8  57.9×36.8  61.0×57.9
               Potted Plastic Case                           Weight (g)   ×10.2     ×12.7     ×12.7    ×12.7
                                                                           28.5
                                                                                     61.5
                                                                                               66
                                                                                                        105
               3kVAC input-output isolation
                                                                                                                     43




                                                                                                                   10/3/24   3:29 PM
        43 PH-A_CN_PY series 100324.indd   43
        43 PH-A_CN_PY series 100324.indd   43                                                                      10/3/24   3:29 PM
   38   39   40   41   42   43   44   45   46   47   48