Page 45 - TDK Lambda - Products Selection Guide
P. 45

iQE/iQG/iQLseries                                                                                       Unit / PCB Type


               72W〜504W Isolated DC-DC Quarter Brick Converters


                                                             Features
                                                             Standard quarter brick footprint
                                                             Through hole mounting (iQG/L with baseplate)
                                                             High efficiency up to 95.2%
                                                             1500VDC basic isolation                                   CVCC
                iQE Series  iQG Series
                                         iQL Series          Constant switching frequency





                  iQE       iQG       iQL
               Specification
                            iQE  iQE  iQE  iQE         iQG            iQL    iQL  iQL  iQL  iQL  iQL    iQL
               Model       480   4W  480  480         480            480     240  480  240  480  240    480
                           48V                                48V            24V  48V  24V  48V  24V
               Input Voltage Range  (36 to   18 to  48V  48V   (39 to   48V  (18 to  (36 to  (18 to  (36 to  (20 to   48V
                          75VDC)  60VDC (36 to 75VDC)  (36 to 75VDC)  75VDC)  (36 to 75VDC)  36VDC) 75VDC) 36VDC) 75VDC) 36VDC)  (36 to 75VDC)
               Rated Output Voltage  5V  12V  15V  12V   9.6V  12V  1.2V  2.5V  3.3V     5V        12V    28V
               Max. Output Current  30A  11A  17A  10A  25A  33A  47A  42A  60A  50A   40A  45A  21A  25A  11A         Power Module
                                                    Up to
               Max. Output Power  150W  132W  204W  150W  300W  450W  504W  72W  150W  165W  198W  200W  225W  252W  300W  308W
                                                   400W
               Efficiency  91.0% 90.0% 93.0% 91.0%  94.5%  95.2% 94.5% 83.5% 89.0% 90.5%  91.0%  92.0%  94%  92.5%
               Size (W×H×D mm)  57.91×36.83×10.41                   57.91×36.83×13.21 (Baseplate)
               Weight (g)          50                                        70





               iQKseries


               1008W High Power Isolated DC-DC Quarter Brick Converter                                                 Onboard Type


                                                             Features
                                                             Standard quarter brick footprint
                                                             Through hole mounting
                                                             High efficiency up to 96%
                                                             Operating baseplate temperature -40°C to 119°C
                                                             707VDC input-output isolation
                                                             Droop load share option

                  iQK
               Specification                                                                                           EMC Filter
               Model                                              iQK4N
               Input Voltage Range                              48 to 56VDC
               Rated Output Voltage                               11.2V
               Max. Output Current                                 90A
               Max. Output Power                                  1008W
               Efficiency                                          96%
               Size (W×H×D mm)                                57.91×36.83×14.48
               Weight (g)                                          90


                                                                                                                     45





                                                                                                                   10/3/24   4:00 PM
        45 iQE-iQG-iQL_iQK series 100324.indd   45
        45 iQE-iQG-iQL_iQK series 100324.indd   45                                                                 10/3/24   4:00 PM
   40   41   42   43   44   45   46   47   48   49   50