Page 46 - TDK Lambda - Products Selection Guide
P. 46

New
                      CCGseries


           Unit / PCB Type
                      1.5W, 3W, 15W, 30W Single/Dual Output Isolated Onboard DC-DC Converter

                                                                    Features
                                                                    Wide input voltage 4.5~18V, 9~36V, 18~76V
                                                                    High efficiency up to 85%
                                                                    1.5kVDC input-output isolation

                                                                    No silicone potting
           CVCC
                                                                    15.7×10.4×11mm plastic case
                                                                    Mounting type: Surface mount, through hole


                         CCG
                      Specification
                             Single output type  CCG1R5-**-**S  CCG3-**-**S        CCG6-**-**S  New    CC10-**-**S New
                      Model  Dual output type  CCG1R5-**-**D   CCG3-**-**D         CCG6-**-**D  New    CCG10-**-**D  New
                                       12VDC   24VDC  48VDC   12VDC   24VDC  48VDC   12VDC    24VDC    48VDC    12VDC    24VDC    48VDC
                      Input Voltage Range  (4.5 to   (9 to 36V)  (18 to   (4.5 to   (9 to 36V)  (18 to   (4.5 to   (9 to 36V)  (18 to   (4.5 to   (9 to 36V)  (18 to
                                       18V)          76V)  18V)         76V)   18V)         76V)   18V)         76V)
                      Nominal    Single Output Type  3.3V/5V/12V/15V                       3.3V/5V/12V/15V
                      Output
                      Voltage   Dual Output Type      ±12V/±15V                              ±12V/±15V
                      Nominal    Single Output Type  1.32 to 1.56W  2.64 to 3W      5.28 to 6W         8.58 to 10.8W
                      Output
                      Power   Dual Output Type  1.5 to 1.56W    3 to 3.12W            6W              10.08 to 10.2W
           Power Module
                      Efficiency (Typ)  Up to  Up to  Up to  Up to  Up to  Up to  Up to  Up to  Up to  Up to 90%  Up to
                                                                  84%
                                                                        83%
                                                                                                                 89%
                                                                                            84%
                                                                                      89%
                                                     81%
                                                           85%
                                                                               90%
                                       79%
                                              82%
                      Size (W×H×D mm)               15.7×10.4×11.5                          19.0×12.4×11.5
                      Weight (g)                         3                                       4
                      Note : **-** is input and output voltage
                                                                    Features
                                                                    Compact size 1"×1" footprint
                                                                    Wide input voltage 9~36V, 18~76V
           Onboard Type
                                                                    High efficiency up to 92%
                                                                    1.5kVDC input-output isolation
                                                                    Optional: Positive logic remote ON/OFF

                         CCG
                      Specification
                             Single output type      CCG15-**-**S                            CCG30-**-**S
                      Model  Dual output type        CCG15-**-**D                            CCG30-**-**D
                      Input Voltage Range  24VDC (9 to 36V)  48VDC (18 to 76V)    24VDC (9 to 36V)   48VDC (18 to 76V)
           EMC Filter
                      Nominal    Single Output Type                     3.3V/5V/12V/15V
                      Output
                      Voltage   Dual Output Type                         ±12V/±15V
                      Nominal    Single Output Type    15.6W                                    30W
                      Output
                      Power   Dual Output Type         15.6W                                    30W
                      Efficiency (Typ)                Up to 90%                     Up to 91%           Up to 92%
                      Size (W×H×D mm)                                    25.4×9.9×25.4
                      Weight (g)                                            20
                      Note: **-** is input and output voltage

            46





                                                                                                                   13/3/24   8:58 PM
        46 CCG series 130324.indd   46                                                                             13/3/24   8:58 PM
        46 CCG series 130324.indd   46
   41   42   43   44   45   46   47   48   49   50   51