Page 23 - TDK Lambda - Products Selection Guide
P. 23

New
               CUS-Mseries                                                                                             Unit / PCB Type


               30W〜1500W Single Output Medical & ITE Power Supplies


                                                             Features
                                                             Medical safety certification (Up to 2×MOPPs)
                                                             High efficiency up to 96%
                                                             CUS350MP peak power up to 1000W (Forced air)
                                                             4kVAC input-output isolation                              CVCC
                                                             Low earth leakage current <300μA
                                                CUS250M
                                                             High operating temperatures up to 85°C
                                                             Many options available!









                 CUS-M     CUS-MP                CUS350MP
               Specification
               Model              CUS30M     CUS60M    CUS100MB    CUS100ME   CUS150M     CUS200M    CUS250M           Power Module
                                            5V/12V/15V/  5V/12V/15V/                    12V/18V/24V/  12V/15V/18V/
               Rated Output Voltage  12V/24V/48V  18V/24V/48V  18V/24V/28V/  12V/15V/18V/24V/28V/36V/48V  36V/48V  24V/28V/36V/
                                                                                                       48V
                                                        36V/48V
               Max.   @ Convection Cooling  30.6W  60.3W  100.8W     100W       150W       201.6W       –
               Output
               Power  @ Forced Air Cooling  –            100.8W       –         150W       254.4W      250W
               Peak power @ Convection Cooling                        –

               Input Voltage Range      85 to 265VAC (47 to 63Hz)       85 to 264VAC     85 to 265VAC  85 to 264VAC #
                                                                                         (47 to 63Hz)
                                                                                                    (47 to 63Hz**)
                                                                        (47 to 63Hz**)
               Efficiency        Up to 90%   Up to 91%  Up to 90%                   Up to 94%
               Operating Temperature       –20°C to +70°C               –20°C to +85°C   –20°C to +70°C  –20°C to +85°C
               Leakage Current    <250μA     <200μA      <300μA           <250μA           <300μA     <150μA           Onboard Type
               Size (W×H×D mm)  76.2×24.4×50.8  76.2×26.7×50.8 101.6×25.4×50.8  101.6×31.5×50.8  127×34×76.2  101.6×31.5×50.8
               Weight (g)           62        120         165        180        185         350        275
               Warranty (Yrs)                  3                            5                3          5

               Model             CUS350MP   CUS400M    CUS500M1    CUS600M   CUS800M  New  CUS1000M  New  CUS1500M
                                 24V/30V/                                                           12V/15V/24V/
               Rated Output Voltage  36V/48V  12V/24V  12V/19V/24V/28V/32V/36V/48V  12V/24V/36V/48V   36V/48V
               Max.   @ Convection Cooling  350.4W  250W  300.8W    403.2W       –           –          –
               Output
               Power  @ Forced Air Cooling  499.2W  400W  502.4     604.8W     801.6W     1003.2W     1536W
                                Up to 800W for   With 400W peak   Up to 500W for   Up to 600W for
               Peak power @ Convection Cooling  5s or    for extended time   7s at convection  10s at convection   –  –  –
                                1000W for 1s  periods  cooling is allowed  cooling is allowed                          EMC Filter
                                85 to 265VAC                                                        85 to 265VAC
               Input Voltage Range  (47 to 63Hz) or   85 to 264VAC (47 to 63Hz)  85 to 265VAC (47 to 63Hz)   (47 to 63Hz) or
                                120 to 370VDC                                                       120 to 340VDC
               Efficiency              Up to 94%              Up to 96%       Up to 94.6%  Up to 95.5%  Up to 88%
               Operating Temperature                        –20°C to +70°C                          –20°C to +60°C
               Leakage Current    <300μA     <250μA           <200μA                 <250μA           <300μA
               Size (W×H×D mm)   183×44×88  128×39.5×77.5   127×37×76.2            167×85×42.5      127×63×261
               Weight (g)          750        440         450        470        820         850        3000
               Warranty (Yrs)             5                                 3                           5
               **For operation at 440Hz please consult Technical Sales
               # Derate output power linearly to 225W load from 100 to 90Vac input and to 200W from 90 to 85Vac input

                                                                                                                     23





                                                                                                                   13/3/24   8:06 PM
        23 CUS-M series 130324.indd   23
        23 CUS-M series 130324.indd   23                                                                           13/3/24   8:06 PM
   18   19   20   21   22   23   24   25   26   27   28