Page 24 - TDK Lambda - Products Selection Guide
P. 24

New
                      ZWS-Cseries


           Unit / PCB Type
                      10W〜30W PCB Single Output Power Supply

                                                                    Features
                                                                    High efficiency up to 88%
                                                                    Approved by EN60335-1, IEC/UL/CSA/EN62368-1
                                                                    (atitude ≤4000m)
                                                                    Approved by IEC/EN61558-1, IEC/EN61558-2-16
                                                                    (atitude ≤2000m)
           CVCC
                                                                    Designed to meet IEC60335-1,  Den-an appendix 12
                                                                    (J62368-1, J61558-1, J61558-2-16, J60335-1)
                        ZWS-C
                      Specification
                      Model                 ZWS10C                      ZWS15C                      ZWS30C
                      Rated Output Voltage                            5V/12V/15V/24V
                      Input Voltage Range                          85 to 265VAC (47 to 63Hz)
                      Max. Output Power       12W                        20.4W                       35W
                      Efficiency                            85%                                      88%
                      Hold-up Time                                       20ms
                      Size (W×H×D mm)                   45.7×22.1×63.5                            50×24.2×76.2
                      Weight (g)              40                          47                          65



           Power Module
                      CUTseries



                      35W〜75W Tripple Output Medical & ITE Power Supplies

                                                                    Features
                                                                    2×MOOPs primary - secondary
                                                                    3kVAC input-output isolation
                                                                    Output 1 isolated from output 2 and 3
                        CUT35                                       Low earth leakage current <300μA
           Onboard Type
                                                                    High efficiency up to 85%


                                          CUT75


                         CUT
                      Specification
                      Model             CUT35-522            CUT35-5FF            CUT75-522            CUT75-5FF
                      Rated Output Voltage  +5V  +12V  –12V  +5V  +15V  –15V  +5V   +12V   –12V   +5%    +15V   –15V
                      Max. Output Current  3A  1.2A  0.85A  3A  1A    0.3A    8A     3A     1A     8A    2.5A    1A
           EMC Filter
                      Max. Output Power  15W  14.4W  10.2W  15W  15W  9.75W  40W    36W    12W    40W   37.5W   15W
                      (per Channel)          20.4W                19.5W                36W                  37.5W
                      Max. Output Power   35.4W               34.5W                76.0W                77.5W
                      Input Voltage Range  85 to 265VAC (47 to 63Hz), 88 to 370VDC (No safety certification)  85 to 265VAC (47 to 63Hz), 120 to 370VDC (No safety certification)
                      Efficiency                   Up to 82%                                 Up to 85%
                      Size (W×H×D mm)            50.8×26×101.6                              76.2×27×127
                      Weight (g)                     90                                        210
                      Options
                      /A    With chassis & cover type  /B    With baseplate type  /TA    With chassis & cover With terminal connector type
                      /L     With chassis type  /T    With terminal connector type  /TB    With baseplate With terminal connector type

            24





                                                                                                                   2/4/24   10:29 AM
        24 ZWS-C_CUT series 020424.indd   24                                                                       2/4/24   10:29 AM
        24 ZWS-C_CUT series 020424.indd   24
   19   20   21   22   23   24   25   26   27   28   29