Page 25 - TDK Lambda - Products Selection Guide
P. 25

ZWS-BPseries AC-DC PCB Single Ouptut Power Supplies (Peak Power Capability)                             Unit / PCB Type


                                                             Specification
                                                            Model             ZWS150BP           ZWS240BP
                                                             Input Voltage Range  85 to 265VAC (47 to 63Hz), 120 to 370VDC
                                                             Rated Output Voltage  24V  36V  48V  24V  36V  48V
                                                             Max. Output Power  151.2W  153.6W  240.0W  241.2W  240.0W
                                                             Peak Output Power  302.4W  307.2W  480.0W  482.4W  480.0W
                 ZWS-BP
                                                             Efficiency (100/200VAC) (Typ)  87%/90%  88%/91%
               Features                                      Size (W×H×D mm)  75×37×160          84×42×180             CVCC
               200% peak power capability                    Weight (g)         360                520
                                                            Options
               With power factor correction                 /L With chassis type    /T With terminal connector (ZWS240BP only)
                                                            /A With chassis & cover type  /TL With chassis type with terminal connector type
               Low earth leakage current 0.4mA max.         /R With remote ON/OFF control  /TA With chassis & cover type with terminal
                                                            /CO2 With coating on both sides of PCB
                                                                                             connector type




               ZWS-RCseries 240W/300W PCB Single Output Power Supply


                                                             Specification
                                                            Model             ZWS240RC           ZWS300RC              Power Module
                                                             Rated Output Voltage         24V
                                                             Input Voltage Range  85 to 265VAC (47 to 63Hz)  85 to 265VAC (47 to 63Hz),
                 ZWS-RC                                                                         120 to 370VDC
               Features                                      Max. Output Power  240W               300W
                                                             Efficiency         90%                91%
               High efficiency up to 91%                     Hold-up Time       31ms               20ms
               Adjustable output voltage                     Size (W×H×D mm)           84×42×180
                                                             Weight (g)                   520
               Longer hold-up time up to 31ms
                                                            Options
               EN62477-1 (OVCⅢ) certification               ZBM-AC162 (Buffer modules offer extended hold-up) for ZWS300RC/BM, ZWS300RC/RBM -
                                                            can parallel, standby power, longer buffer time 200ms
               Complies with SEMI F47 (ZWS300RC)                                                                       Onboard Type







               CSWseries 40W〜65W, 90V〜305V AC-DC Power Supplies

                                                             Specification
                                                            Model                        CSW65
                                                             Rated Output Voltage  5V/12V/15V/18V/24V/28V/48V/54V
                                                             Input Voltage Range   90 to 305VAC (47 to 63Hz)
                                                             Max. Output Power           65W
                                                             Average Efficiency         Up to 89%                      EMC Filter
                                                             Size (W×H×D mm)      63.5×38.1×120.7 (U-channel)
                                                             Weight (g)                   250
                  CSW                                       Options
               Features                                     /A    U-channel & cover
                                                            /D    U-channel , cover & DIN rail mount
               Suitable for 115/230/277VAC Nominal
               inputs
               Off-load power consumption <150mW
               DoE efficiency level VI, ErP Tier 2
               24V model with UL1310 Class 2


                                                                                                                     25





                                                                                                                   13/3/24   11:58 AM
        25 ZWS-BP_ZWS-RC_CSW series 130324.indd   25
        25 ZWS-BP_ZWS-RC_CSW series 130324.indd   25                                                               13/3/24   11:58 AM
   20   21   22   23   24   25   26   27   28   29   30