Page 26 - TDK Lambda - Products Selection Guide
P. 26

ZWQseries


           Unit / PCB Type
                      AC-DC PCB Power Supplies (Quad Output)

                                                                    Features
                                                                    Peak power capability
                                                                    With power factor correction
                                                                    Floating adjustable fourth output

                        ZWQ
           CVCC
                      Specification
                      Model       ZWQ80-5222  ZWQ80-5223  ZWQ80-5224  ZWQ80-5225  ZWQ130-5222 ZWQ130-5223 ZWQ130-5224 ZWQ130-5225
                      Max. Output Power              80W                                      130W
                         Output Voltage                                Output Current
                         V1  +5V                     8A                                        15A
                         V2  +12V                    2A                                        4A
                         V3  -12V                    2A                                        4A
                      Output
                         V4  +3.3V    –         7A                   –                   10A              –
                         V4  +5V                –                    7A                   –                   10A
                         V4  +12V    3A                    –                   4A                    –
                         V4  +24V          –              1.5A                  –                   2A         –
                      Input Voltage Range                    85 to 265VAC (47 to 63 Hz), 120 to 370VDC
                      Size (W×H×D mm)             93.5×35×20                                106×35×225
                      Weight (g)                     550                                       730



           Power Module
                                                                    New
                      DT-Mseries


                      25W〜300W Medical AC-DC External Power Supplies

                                                                    Features
                                                                    2×MOPPs primary - secondary
                                                                    4kVAC input-ouptut isolation
                                                                    No load power consumption <0.5W
                                                                    Low touch current <80μA on select models
           Onboard Type
                                                                    Medical safety certification
                                                                    DoE level V/VI, EU CoC Tier 2 efficiency compliant on
                                                                    select models
                                                                    Class I and Class II AC input on select models
                        DT-M
                      Specification
                                                                  DTM70,
                      Model        DTM36-C8   DTM65-D   DTM65-C8  DTM70-C8  New  DTM110-C8  DTM165-C  DTM250-D  DTM300-D
                      Rated Output Voltage    5V to 48V                      12V to 48V                12V to 54V
                      Max. Output Power  36W         65W            70W       110W       165W      250W       300W
                      Input Voltage Range  85 to 264VAC   90 to 264VAC (47 to 63Hz)  80 to 264VAC   90 to 264VAC (47 to 63Hz)
                                   (47 to 63Hz)                   (47 to 63Hz)
                      Average Efficiency  >85%  >89%     >88%            >89%            >87%      >89%       >88%
           EMC Filter
                      No Load Power Consumption  <0.75W  <0.15W  <0.21W  <0.15W          <0.5W     <0.15W     <0.5W
                      Leakage Current   <80μA  <100μA    <300μA     <90μA     <100μA    <300μA          <100μA
                      Size (W×H×D mm)  100×45×22.5  69×40×132  60×31×106  120×52×31  63×33×140  85×44×170  90×45×200  112×45×222
                      Weight (g)     150       390        240       300        780       790       1300       1570
                                                                                                           10 PIN Mini Fit
                                  Straight barrel
                                  DC power plug                                                  Molex Mini Fit   Jr. Pitch; 4.2mm
                                                                                                           Mating Connec-
                      Output Connector  inside Ø 2.1mm.       Kycon KPP-4P or equivalent         39-28-1063 or   tor: Molex P/N:
                                 outside Ø 5.5mm,                                                 equivalent  39-28-1103 or
                                  length 12mm                                                                equivalent
                      Medical Input  Class II  Class I   Class II  Class I & II          Class I             Class I & II
            26





                                                                                                                   14/3/24   3:37 PM
        26 ZWQ_DT-M series 140324.indd   26
        26 ZWQ_DT-M series 140324.indd   26                                                                        14/3/24   3:37 PM
   21   22   23   24   25   26   27   28   29   30   31