Page 27 - TDK Lambda - Products Selection Guide
P. 27

MU4series                                                                                               Unit / PCB Type



               600W/800W 1U Height Modular Power Supplies

                                                                  Features
                                                                  2×MOPPs primary - secondary
                                                                  4kVAC input-ouptut isolation
                                                                  Suitable for BF rated equipment
                                                                  Intelligent fan control - ultra quiet                CVCC
                                                                  Up to 5 outputs
                                                                  Dual or single fusing
                                                                  PMBus™ communication option
                  MU4
               Specification
               Model                                               MU4
               Max. Output Power             600W                                      800W
                                                                                    180 to 264VAC
                                           85 to 264VAC
               Input Voltage Range  (47 to 63Hz, 440Hz with reduced PFC)      (47 to 63Hz, 440Hz with reduced PFC)
               Size (W×H×D mm)                                  89×41×257.4
               Weight (g)                                          1100
               How To Create A Product Description
                1. Calculate total output power to select the appropriate converter, then select required Cooling, Input Connection, Input Fuse, Leakage Current and Controls/Signals from the   Power Module
                    following table:
                                    MU4     F      S      D      L     T5H
                                      ▲     ▲      ▲      ▲      ▲      ▲

                Converter  MU4  600W low line, 800W high line      Available Output Voltages (at PSU signal connector)
                                                                                 Standby 1
                Cooling  F  Variable speed Forward air - Standard
                                                                   Option Type                     PSU On/Off
                                                                            V    Max Current  Power
                Input
                Connection  S  Screw                                 E5L    5V     2A     10W        Enable
                       D  Dual AC Fuses                             T5H     5V     2A     10W        Inhibit
                Input
                Connection  E  Single AC fuse in Live line         Q5H0000  5V     2A     10W   see PMBus™ application note
                          (contact sales for details)              Leakage Current
                                                                   (max at 264VAC, 63Hz)  L  300μA
                2. Select Output Modules using the output voltages tables and the module specifications.
                 SB Module - single slot width, 1 output channel                                                                YC or ZC Module - single slot width, 1 output channel
                        V1     SB     S      L                          V1    YC      S     L                          Onboard Type
                        ▲      ▲       ▲     ▲                          ▲      ▲      ▲     ▲
                  Required Output Voltage    L  None              Required Output Voltage    L  None
                  Module Type           Module   F  Remote sense, output enable,   Module Type  Module   F  Remote sense, output enable,
                                               output good (including LED)
                                                                                               output good (including LED)
                                        Option
                                                                                        Option
                  Output                     G  Remote sense , output inhibit,   Output      G  Remote sense , output inhibit,
                  Connection  S  Screw terminal  output good (including LED)  Connection  S  Screw terminal  output good (including LED)
                                                                        V1    ZC      S     J
                                                                        ▲      ▲      ▲     ▲
                                                                  Required Output Voltage      Default - Remote sense, output
                                                                                             J  inhibit, output good (including
                                                                                        Module   LED), current share
                                                                  Module Type           Option  Remote sense, output inhibit,
                                                                                             H  output good (including LED),
                                                                  Output   S  Screw terminal   current share
                                                                  Connection
                       Possible Outputs - see individual module data for full specifications                           EMC Filter
                         Module Name  Slots Used  Output Voltage  Maximum Output   Maximum Output
                                                   Range       Current     Power
                            SB          1       3.3V  –  6V     30A        150W
                            ZC          2       3.3V  –  6V     54A        260W
                            SB          1       6V  –   15V     20A        240W
                            YC          2       6.6V  –  12V    30A        300W
                            YC          2       12V  –  30V     20A        480W
                            SB          1       15V  –  30V     10A        240W
                            SB          1       30V  –  52V     5A         240W
                            YC          2       30V  –  60V     10A        480W
                            YC          2       60V  –  104V    5A         480W

                3. Contact TDK-Lambda to validate configuration and issue a part number.
                                                                                                                     27





                                                                                                                   13/3/24   8:43 PM
        27 MU4 series 130324.indd   27
        27 MU4 series 130324.indd   27                                                                             13/3/24   8:43 PM
   22   23   24   25   26   27   28   29   30   31   32